??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 21M-NA-ID10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 21M-NA-ID10-S4
VERF
Availability
Available
BC
Order code
BOS002T
TC
Artikelbezeichnung
BOS 21M-NA-ID10-S4
PX
Product view
42397_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.08100 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 15 x 50 x 42.5 mm, Interface = NPN normally open (NO) NPN normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = Infrared, Range = 50...2000 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Powder coated Aluminium, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.